IESNA:LM-63-2002
[TEST]P1449631
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/8/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3ART09R70W2N902765DE010 E3LCWW1B_6500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 6500K CCT AND, 90CRI , E3LCWW1B TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 6500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]299
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
147 159.7 172.5 185.2 198.8 212.4 225.1 239.6 255.7 267.6
278.7 285.4 287.1 287.1 283.7 268.5 260 242.1 216.6 189.4
164.8 141 118.9 97.7 80.7 66.3 55.2 44.2 34 24.6
17 9.3 4.2 0.8 0 0 0 0
147 159.7 172.5 186.1 198.8 211.5 225.1 239.6 254.9 266.8
277 284.6 288 288 282 269.3 260 239.6 214.1 187.7
162.3 140.2 117.2 97.7 80.7 66.3 54.4 43.3 34 24.6
17 9.3 4.2 0.8 0 0 0 0
147 159.7 170.8 183.5 195.4 207.3 219.2 231.9 243.8 254
262.5 268.5 268.5 266.8 264.2 255.7 235.3 216.6 196.2 174.2
152.1 131.7 113 93.4 77.3 63.7 52.7 41.6 32.3 23.8
16.1 9.3 4.2 0.8 0 0 0 0
147 158 169.1 180.1 190.3 199.6 209.8 217.5 224.3 230.2
232.8 231.9 227.7 225.1 220.9 211.5 198.8 185.2 173.3 152.9
135.9 118.9 102.8 86.7 73.1 59.5 48.4 38.2 29.7 22.1
15.3 8.5 4.2 0.8 0 0 0 0
147 158 166.5 175 182.7 190.3 196.2 200.5 202.2 203
201.3 197.1 190.3 187.7 181.8 173.3 164 152.9 138.5 124.9
113 100.2 87.5 74.8 62 51.8 42.5 34 26.3 19.5
13.6 8.5 4.2 1.7 0 0 0 0
147 155.5 163.1 169.1 174.2 178.4 181 181 180.1 177.6
172.5 165.7 158.9 155.5 149.5 141 133.4 124 112.1 101.1
90.9 79 68.8 58.6 50.1 42.5 35.7 29.7 23.8 17.8
12.7 7.6 4.2 1.7 0 0 0 0
147 153.8 158.9 163.1 164.8 165.7 165.7 163.1 159.7 153.8
147.8 140.2 132.5 129.1 124.9 116.4 106.2 100.2 95.1 82.4
71.4 62.9 55.2 48.4 42.5 36.5 31.4 26.3 21.2 16.1
11 7.6 4.2 1.7 0.8 0 0 0
147 151.2 154.6 156.3 155.5 153.8 150.4 146.1 141 134.2
126.6 119.8 112.1 109.6 105.3 96.8 87.5 81.6 72.2 66.3
59.5 52.7 46.7 41.6 36.5 32.3 28 23.8 19.5 15.3
11 7.6 4.2 1.7 0.8 0 0 0
147 149.5 149.5 148.7 146.1 142.7 137.6 131.7 124.9 118.1
111.3 103.6 96 92.6 88.4 80.7 73.9 68 61.2 56.1
50.1 45.9 40.8 36.5 33.1 29.7 25.5 22.1 17.8 14.4
10.2 6.8 4.2 2.5 0.8 0 0 0
147 147 145.3 142.7 137.6 132.5 125.7 118.9 111.3 104.5
97.7 90.1 84.1 80.7 76.5 70.5 64.6 58.6 53.5 48.4
44.2 40.8 37.4 34 30.6 27.2 23.8 20.4 17 13.6
10.2 6.8 4.2 2.5 0.8 0 0 0
147 146.1 143.6 139.3 134.2 127.4 120.6 113 106.2 98.5
91.8 85 78.2 75.6 72.2 66.3 60.3 55.2 50.1 45.9
42.5 38.2 35.7 32.3 28.9 26.3 22.9 19.5 16.1 12.7
9.3 6.8 4.2 2.5 0.8 0 0 0
147 145.3 141.9 135.9 130 123.2 115.5 107.9 101.1 93.4
85.8 79.9 73.1 71.4 67.1 62 56.9 51.8 47.6 43.3
39.9 36.5 34 30.6 28 25.5 22.9 19.5 16.1 12.7
9.3 6.8 4.2 2.5 0.8 0 0 0
147 142.7 137.6 130.8 123.2 114.7 107 99.4 90.9 84.1
77.3 71.4 65.4 63.7 60.3 55.2 51 46.7 42.5 39.1
36.5 33.1 30.6 28 26.3 23.8 21.2 18.7 15.3 11.9
9.3 6.8 4.2 2.5 0.8 0 0 0
147 141 133.4 125.7 117.2 107.9 99.4 90.9 84.1 76.5
70.5 64.6 59.5 57.8 54.4 50.1 45.9 42.5 39.1 36.5
33.1 30.6 28.9 26.3 24.6 22.1 20.4 17.8 14.4 11.9
8.5 6.8 4.2 2.5 0.8 0 0 0
147 140.2 130.8 121.5 111.3 102.8 94.3 85.8 77.3 71.4
65.4 59.5 55.2 52.7 50.1 45.9 42.5 39.1 36.5 34
31.4 28.9 27.2 25.5 23.8 21.2 18.7 17 14.4 11
8.5 5.9 4.2 2.5 0.8 0 0 0
147 137.6 127.4 118.1 107.9 97.7 89.2 80.7 73.1 67.1
60.3 56.1 51 49.3 46.7 43.3 39.9 36.5 34 31.4
29.7 27.2 25.5 23.8 22.1 20.4 17.8 16.1 13.6 11
8.5 5.9 4.2 1.7 0.8 0 0 0
147 136.8 125.7 114.7 103.6 94.3 85 76.5 69.7 63.7
57.8 52.7 48.4 46.7 44.2 40.8 37.4 34.8 32.3 30.6
28 26.3 24.6 22.9 21.2 19.5 17.8 15.3 12.7 11
8.5 5.9 3.4 1.7 0.8 0 0 0
147 135.9 124 113 101.9 91.8 82.4 74.8 67.1 60.3
55.2 51 46.7 45 42.5 39.1 36.5 34 31.4 29.7
27.2 25.5 23.8 22.1 20.4 18.7 17 15.3 12.7 10.2
7.6 5.1 3.4 1.7 0 0 0 0
147 135.1 123.2 111.3 100.2 90.1 80.7 73.1 65.4 59.5
53.5 49.3 45 44.2 41.6 38.2 34.8 33.1 30.6 28.9
27.2 25.5 23.8 21.2 20.4 17.8 17 14.4 12.7 10.2
7.6 5.1 3.4 1.7 0 0 0 0
147 135.1 122.3 111.3 99.4 89.2 79.9 72.2 64.6 58.6
53.5 48.4 45 43.3 41.6 38.2 34.8 32.3 30.6 28
26.3 24.6 22.9 21.2 19.5 17.8 17 14.4 12.7 10.2
7.6 5.1 3.4 1.7 0 0 0 0
147 135.1 122.3 110.4 99.4 89.2 79.9 71.4 64.6 58.6
52.7 48.4 45 43.3 40.8 38.2 34.8 32.3 29.7 28
26.3 24.6 22.9 22.1 20.4 17.8 16.1 14.4 11.9 10.2
7.6 5.1 3.4 0.8 0 0 0 0
